Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
 

Fixed Security Cameras

 

Thermal Imaging for Security Networks

FLIR Systems' line of fixed thermal imagers comes ready for plug-and-play integration into security networks or as stand-alone systems. Thermal imaging strengthens your perimeter intrusion detection capability with 24-hour utility and range peformance far beyond that of daylight and infrared illuminated cameras.
   
Fixed Security Cameras  
 
Where to Buy
Find a Distributor

Security
Main

Products
VSR-6

PatrolIR

SR-19, -35, -50, -100

SR-35x140 MS

ThermoVision 2000/3000

HRC-25x320 MCT / HRC-36x460 MCT

HRC-59x735 / HRC-40x490

Case Studies
Application stories

Technical notes

Support & Resources
Security News

Video Library

Request Information

Fundamentals

 
 

VSR-6 thumb VSR-6 
The VSR-6 is an extremely affordable thermal imager. It provides crisp, clear thermal imagery in total darkness, light fog or smoke. It features the same thermal imaging technology found in many of FLIR’s most sophisticated security and surveillance systems, but is packaged for users who have short-range security and surveillance as their primary application. It includes FLIR’s advanced image processing techniques which deliver excellent contrast regardless of scene dynamics. Unlike other night vision systems that require low amounts of light to generate an image, the VSR-6 needs no light at all.
PatrolIR  PatrolIR 
The PatrolIR is a very affordable thermal imager. It provides crisp, clear thermal imagery in total darkness, light fog or smoke. It features the same thermal imaging technology found in many of FLIR's most sophisticated security and surveillance systems, but are packaged for users who have short-range security and surveillance as their primary application. It includes FLIR's advanced image processing techniques which deliver excellent contrast regardless of scene dynamics. Unlike other night vision systems that require low amounts of light to generate an image, the PatrolIR needs no light at all.
 
  SR-19, -35, -50, -100 
The SR-19, SR-35, SR-50 and SR-100 are economic, fixed mounted thermal imagers. They provide crisp, clear thermal imagery in total darkness, light fog or smoke. They feature the same thermal imaging technology found in many of FLIR’s most sophisticated security and surveillance systems, but are packaged for users who have short- to medium-range security and surveillance as their primary application. They include FLIR’s advanced image processing techniques which deliver excellent contrast regardless of scene dynamics.
Unlike other night vision systems that require low amounts of light to generate an image, the SR-19, SR-35, SR-50 and SR-100 need no light at all.

SR-35x140MS  SR-35x140 MS 
The SR-35x140 MS is especially developed for security applications. It is a powerful, multi-sensor,mid-range, thermal imaging system. It features two thermal imaging cameras and one daylight / low light camera. One thermal imager has a wide angle field-of-view and is ideal for situational awareness. The other with the narrow field-of-view is designed for mid-range target recognition.
The SR-35x140 MS allows you to detect objects, the size of a human being, more than 2 km away, in total darkness, through smoke, light fog and in the most adverse weather conditions.
T20003000new_thumb  ThermoVision 2000/3000 
The ThermoVision 2000 / 3000 are equipped with a long-wave, cooled Quantum Well Infrared Photodetector (QWIP) which offers extremely long range detection in all weather conditions. The camera head is equipped with three different lenses offering each a different field of view. This offers excellent situational awareness while also giving the possibility to have a closer look at suspect activities once they are detected.
 
  HRC-59x735 / HRC-40x490 
The HRC-59 x 735 and HRC-40 x 490 are equipped with a highly reliable, mid-wave, cooled Indium Antimonide (InSb) detector which offers extremely long range detection in all weather conditions. The cameras offer a continuous zoom. This offers excellent situational awareness while also giving the possibility to zoom in at suspect activities, and have a closer look, once they are detected. The HRC-59 x 735 and HRC-40 x 490 can be integrated into existing networks or used portably.
Sentinel Multi-Sensor
The Sentinel offers a dual field of view long wave sensor for fast situational awareness and long range thermal imaging. Both have a 20° wide, and 5° narrow field of view lens incorporated. This dual view optics can detect a man size target at a distance of more than 2 kilometers away. The camera can be integrated into existing networks or used portable. It includes a daylight/lowlight TV sensor with 18x optical zoom, making it a versatile 24/7 surveillance systems. It includes FLIR's advanced image processing techniques which deliver excellent contrast regardless of scene dynamics.
  HRC-25x320 MCT / HRC-36x460 MCT 
The HRC MCT-series are equipped with a mid-wave, cooled Mercury Cadmium Telluride (MCT) detector which offers extremely long range detection in all weather conditions. The camera head is equipped with switchable optics offering three different fields of view. This provides excellent situational awareness while also giving the possibility to have a closer look at suspect activities once they are detected. The HRC-25x320 MCT and HRC-36x460 MCT offer extreme long range detection and excellent image quality, in the darkest of nights, through smoke and dust. Both systems are extremely suited for border and coastal surveillance but also for mid-range threat detection.
 

 


  

  © 2007 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.