FlashSight
The FlashSight is a handheld, shock-resistant, thermal imaging camera. It provides clear imagery through total darkness, fog, smoke, and most visual obscurants. It runs for over 4 hours on standard AA batteries and has a bellows eye cup so that the observer can stay out of the sight of potential perpetrators. The Flashsight is an excellent tool for police and other law enforcement agencies. The operator can easily detect suspects without being seen himself. The FlashSight includes FLIR's advanced image processing techniques which deliver excellent contrast regardless of scene dynamics.