Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
  PTZ Multi-Sensor Security Cameras
FLIR Systems offers a comprehensive line of pan-tilt-zoom thermal imaging and multi-sensor cameras. From the compact PTZ-50MS to the powerful HRC40x480MS, FLIR's thermal imaging cameras can meet any performance specification. Thermal imaging strengthens your perimeter intrusion detection capability with 24-hour utility and range performance far beyond that of daylight and infrared illuminated cameras.  

PTZ Multi-Sensor Security Cameras
 
Where to Buy
Find a Distributor

Security
Main

Products
PatrolIR PTZ

PTZ-35MS & -50MS

PTZ-35x140 MS

ThermoVision 2000/3000 MS

HRC-25x320 MCT MS / HRC-36x460 MCT MS

HRC-59x735 MS / HRC-40x490 MS

Case Studies
Application stories

Technical notes

Support & Resources
Security News

Video Library

Request Information

Fundamentals

 
   
 
PatrolIR PTZ
The PatrolIR PTZ is a very affordable thermal imagers. It provides crisp, clear thermal imagery in total darkness, light fog or smoke. It features the same thermal imaging technology found in many of FLIR’s most sophisticated security and surveillance systems, but are packaged for users who have short-range security and surveillance as their primary application. It includes FLIR’s advanced image processing techniques which deliver excellent contrast regardless of scene dynamics. Unlike other night vision systems that require low amounts of light to generate an image, the PatrolIR PTZ needs no light at all.
PTZ-35MS & -50MS
The PTZ-35 MS and PTZ-50 MS feature a high sensitivity long wave thermal imager, combined with a long range daylight/low light camera. Both cameras are integrated into a compact, sealed Pan/Tilt enclosure. The PTZ-35 MS and PTZ-50 MS provide crisp, clear thermal imagery in total darkness, light fog or smoke. They feature the same thermal imaging technology found in many of FLIR's most sophisticated security and surveillance systems. They include FLIR's advanced image processing techniques which deliver excellent contrast regardless of scene dynamics. Unlike other night vision systems that require low amounts of light to generate an image, they need no light at all.
PTZ-35x140 MS
The PTZ-35x140 MS is especially developed for security applications. It is a powerful, multi-sensor, mid-range, thermal imaging system. It features two thermal imaging cameras and one daylight / low light camera. One thermal imager has a wide angle field-of-view and is ideal for situational awareness. The other with the narrow field-of-view is designed for mid-range target recognition.
The PTZ-35x140 MS allows you to detect objects, the size of a human being, more than 2 km away, in total darkness, through smoke, light fog and in the most adverse weather conditions.
Sentry II
The Sentry II offers a dual field of view long wave sensor for fast situational awareness and long range thermal imaging. Both have a 20° wide, and 5° narrow field of view lens incorporated. This dual view optics can detect a man size target at a distance of more than 2 kilometers away. The camera can be integrated into existing networks or used portable. It includes a daylight/lowlight TV sensor with 18x optical zoom, making it a versatile 24/7 surveillance systems. The Sentry II is mounted on a rugged Pan/Tilt system. It includes FLIR's advanced image processing techniques which deliver excellent contrast regardless of scene dynamics.
ThermoVision 2000/3000 MS
The ThermoVision 2000/3000 multi-sensor integrate the long range, long wave imaging systems found in the ThermoVision 2000/3000 with a powerful daylight sensor, GPS, advanced mapping software, and optionally a laser rangefinder. An array of advanced functions and options are available to meet the most demanding needs. Just like for the common versions the user can choose between 320 x 240 pixels or 640 x 480 pixels detectors. Also the multi- sensors can either be fixed mounted or optionally be installed on a Pan/Tilt system to increase situational awareness.
HRC-59x735 MS / HRC-40x490 MS
The HRC-59 x 735 and HRC-40 x 490 multi-sensor integrate the long range, short wave imaging systems found in the HRC-59 x 735 and HRC-40 x 490 with a powerful daylight sensor, GPS, advanced mapping software, and optionally a laser rangefinder. An array of advanced functions and options are available to meet the most demanding needs. Also the multi- sensors can either be fixed mounted or optionally be installed on a Pan/Tilt system to increase situational awareness.

HRC-25x320 MCT / HRC-36x460 MCT
The HRC-25x320 MCT MS and HRC-36x460 MCT MS are Multi-Sensor systems that integrate the long range, mid-wave thermal imaging cameras found in the HRC-25x320 MCT and HRC-36x460 MCT with a variety of powerful daylight sensors . Optionally a laser range finder and a video tracker can be installed. An array of advanced functions and options are available to meet the most demanding needs. The thermal imaging camera integrated in the Multi-Sensor systems comes either with a 640 x 512 or 320 x 256 pixels MCT detector. The Multi-Sensor systems come with a robust Pan & Tilt system to increase situational awareness.

 


  

  © 2007 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.